Mini slide DGSL-20-150-PA

544012

GTIN: 4052568183554

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
25 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
295 N
Stroke
150 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch