Mini slide DGSL
Ball-bearing-guided slide drive with a wide range of adaptation options, such as stroke reduction, end-position locking and a clamping unit.
- High load capacity and positioning accuracy
- Maximum movement precision thanks to ground-in ball bearing cage guide
- Maximum flexibility thanks to 8 sizes and a large selection of cushioning variants
- Variants with clamping unit or end-position locking for fixing the guide slide
- Wide variety of mounting and attachment options
- Compact design