Mini slide DGSL-16-80-EA

570192

GTIN: 4052568216870

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
188 N
Stroke
80 mm
Cushioning
Short elastic cushioning rings/pads at both ends
Position detection
Via proximity switch