Service unit combination MSB4-1/4:C3:J120:D14-WP
8042666
GTIN: 4052568287016
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection, port 1
G1/4
Standard nominal flow rate (standardised to DIN 1343)
1600 l/min
Pressure regulation range
4 bar - 7 bar
Grade of filtration
40 µm

