Push-in fitting NPQE-D-R14-Q12-P10
8112922
GTIN: 4052568462703
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
Male thread R1/4
Pneumatic connection, port 2
For tubing outer diameter of 12 mm
Design
Straight design
Ambient temperature
-5 °C - 60 °C
Nominal size
6 mm


