Push-in fitting NPQE

  • Standard series
  • Low-cost solution for standard applications
  • Wide range of variants: wide selection for maximum flexibility in standard applications
  • PBT and nickel-plated brass
  • Tapered thread in accordance with JIS B0203 and compatible with pressure-tight media to DIN EN 10226
  • Operating medium: compressed air, vacuum
  • Straight shape, L-shape, T-shape, X-shape, Y-shape, push-in bulkhead connector