Push-in fitting NPQE-D-R38-Q16-P5

8112928

GTIN: 4052568462765

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread R3/8
Pneumatic connection, port 2
For tubing outside diameter of 16 mm
Design
Straight design
Ambient temperature
-5 °C - 60 °C
Nominal size
8 mm