Push-in L-fitting NPQE-L-R12-Q12-P5

8112961

GTIN: 4052568463090

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread R1/2
Pneumatic connection, port 2
For tubing outer diameter of 12 mm
Design
L-shape
Ambient temperature
-5 °C - 60 °C
Nominal size
9.5 mm