Push-in L-fitting NPQE-L-R12-Q14-P5

8112962

GTIN: 4052568463106

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread R1/2
Pneumatic connection, port 2
For tubing outside diameter of 14 mm
Design
L-shape
Ambient temperature
-5 °C - 60 °C
Nominal size
13 mm