Push-in L-fitting, long NPQE-LL-R38-Q10-P5

8113027

GTIN: 4052568463557

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread R3/8
Pneumatic connection, port 2
For tubing outside diameter of 10 mm
Design
L-shape, long
Ambient temperature
-5 °C - 60 °C
Nominal size
9.3 mm