Push-in T-fitting NPQE-T-M3-Q4-P10
8113048
GTIN: 4052568463762
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
Male thread M3
Pneumatic connection, port 2
For tubing outside diameter of 4 mm
Design
T-shape
Ambient temperature
-5 °C - 60 °C
Nominal size
1 mm


