Push-in T-fitting NPQE-LQ-R18-Q4-P10

8113069

GTIN: 4052568463977

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread R1/8
Pneumatic connection, port 2
For tubing outside diameter of 4 mm
Design
T-shape, additional push-in connector, lengthwise
Ambient temperature
-5 °C - 60 °C
Nominal size
3.4 mm