Push-in T-fitting NPQE-LQ-R18-Q6-P10
8113070
GTIN: 4052568463984
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
Male thread R1/8
Pneumatic connection, port 2
For tubing outside diameter of 6 mm
Design
T-shape, additional push-in connector, lengthwise
Ambient temperature
-5 °C - 60 °C
Nominal size
4 mm


