Push-in Y-fitting NPQE-Y-R18-Q10-P10

8113082

GTIN: 4052568464103

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread R1/8
Pneumatic connection, port 2
For tubing outside diameter of 10 mm
Design
Y-shape
Ambient temperature
-5 °C - 60 °C
Nominal size
5 mm