Push-in Y-fitting NPQE-Y-R12-Q12-P5

8113089

GTIN: 4052568464172

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread R1/2
Pneumatic connection, port 2
For tubing outer diameter of 12 mm
Design
Y-shape
Ambient temperature
-5 °C - 60 °C
Nominal size
9 mm