Push-in T-fitting NPQE-LT-R18-Q8-P10

8113094

GTIN: 4052568464226

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread R1/8
Pneumatic connection, port 2
For tubing outside diameter of 8 mm
Design
L-shape, additional connection, female thread, lengthwise
Ambient temperature
-5 °C - 60 °C
Nominal size
4 mm