Push-in T-fitting NPQE-LT-R38-Q10-P5
8113100
GTIN: 4052568464288
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
Male thread R3/8
Pneumatic connection, port 2
For tubing outside diameter of 10 mm
Design
L-shape, additional connection, female thread, lengthwise
Ambient temperature
-5 °C - 60 °C
Nominal size
6.5 mm


