Push-in T-fitting NPQE-LT-R12-Q12-P5
8113102
GTIN: 4052568464301
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
Male thread R1/2
Pneumatic connection, port 2
For tubing outer diameter of 12 mm
Design
L-shape, additional connection, female thread, lengthwise
Ambient temperature
-5 °C - 60 °C
Nominal size
8 mm


