Push-in connector NPQE-D-Q6-E-P10

8113107

GTIN: 4052568464356

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
For tubing outside diameter of 6 mm
Pneumatic connection, port 2
For tubing outside diameter of 6 mm
Design
Straight design
Ambient temperature
-5 °C - 60 °C
Nominal size
4 mm