Push-in T-connector NPQE-T-Q6-Q4-P10

8113138

GTIN: 4052568464660

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
For tubing outside diameter of 6 mm
Pneumatic connection, port 2
For tubing outside diameter of 4 mm
Design
T-shape
Ambient temperature
-5 °C - 60 °C
Nominal size
2.3 mm