Push-in Y-connector NPQE-Y-Q10-Q8-P10

8113164

GTIN: 4052568464929

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
For tubing outer diameter of 10 mm
Pneumatic connection, port 2
For tubing outside diameter of 8 mm
Design
Y-shape
Ambient temperature
-5 °C - 60 °C
Nominal size
8.2 mm