Push-in Y-connector NPQE-Y-Q12-Q10-P10

8113167

GTIN: 4052568464950

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
For tubing outer diameter of 12 mm
Pneumatic connection, port 2
For tubing outside diameter of 10 mm
Design
Y-shape
Ambient temperature
-5 °C - 60 °C
Nominal size
10.3 mm