Push-in L-connector NPQE-L-Q3-S4-P10

8113193

GTIN: 4052568465216

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
For tubing outside diameter of 3 mm
Pneumatic connection, port 2
Push-in sleeve Ø 4 mm
Design
L-shape
Ambient temperature
-5 °C - 60 °C
Nominal size
2.2 mm