Push-in sleeve NPQE-D-S4-E-P10

8113210

GTIN: 4052568465384

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Push-in sleeve Ø 4 mm
Pneumatic connection, port 2
Push-in sleeve Ø 4 mm
Design
Straight design
Ambient temperature
-5 °C - 60 °C
Nominal size
2.5 mm