Parallel gripper DHPC-10-A-NC-S

8116765

GTIN: 4052568554194

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Stroke per gripper jaws
2 mm
Position detection
Via proximity switch
Max. force on gripper jaw Fz static
33 N
Max. mass per external gripper finger
25 g