Parallel gripper DHPC-20-A-NC-S-2

8116831

GTIN: 4052568564063

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Stroke per gripper jaws
5 mm
Position detection
Via proximity switch
Max. force on gripper jaw Fz static
101.3 N
Max. mass per external gripper finger
110 g