Parallel gripper DHPC-L-20-A-NC-S

8116844

GTIN: 4052568564193

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Stroke per gripper jaws
9 mm
Position detection
Via proximity switch
Max. force on gripper jaw Fz static
101.3 N
Max. mass per external gripper finger
110 g