Parallel gripper DHPC-25-A-NC-S-2

8116863

GTIN: 4052568564360

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Stroke per gripper jaws
7 mm
Position detection
Via proximity switch
Max. force on gripper jaw Fz static
155.9 N
Max. mass per external gripper finger
160 g