Parallel gripper DHPC-L-25-A-NC-S

8116876

GTIN: 4052568564490

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Stroke per gripper jaws
11 mm
Position detection
Via proximity switch
Max. force on gripper jaw Fz static
155.9 N
Max. mass per external gripper finger
160 g