Parallel gripper DHPC-40-A-NC-S-1

8116904

GTIN: 4052568564742

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Stroke per gripper jaws
15 mm
Position detection
Via proximity switch
Max. force on gripper jaw Fz static
351.5 N
Max. mass per external gripper finger
400 g