Radial gripper DHRC-16-A-S-NO

8128721

GTIN: 4052568567958

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Size
16
Operating pressure
0.2 MPa - 0.8 MPa
Mode of operation
Single-acting - Open
Max. torque at gripper My static
1 Nm
Pneumatic connection
M3