Radial gripper DHRC-25-A-S-NO

8133557

GTIN: 4052568568009

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Size
25
Operating pressure
0.15 MPa - 0.8 MPa
Mode of operation
Single-acting - Open
Max. torque at gripper My static
4 Nm
Pneumatic connection
M5