Filter regulator MS6-LFR-1/2-D6-E-P-M-AG-BAR-F1A-B

8175820

GTIN: 4052568613150

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/2
Standard nominal flow rate (standardised to DIN 1343)
5300 l/min
Pressure regulation range
0.3 bar - 7 bar
Max. pressure hysteresis
0.35 bar