Filter regulator MS-LFR-B

For regulating and filtering compressed air, it is extremely light, very compact yet has a powerful flow rate and comes in a polymer housing. It has low-cost, basic components focused on the most important technical functions.
  • Grid dimension 25, 40, 62 mm
  • Competitively priced basic component focused on the most important technical functions
  • Lightweight and sturdy thanks to modern polymer materials
  • Compatible with the MS series for the ideal combination of low-cost basic functionality and high-end functional requirements
  • Stabile control response
  • With or without pressure gauge
  • Rotary knob with latch
  • With integrated secondary exhausting and primary exhausting with return flow function
  • MS2: Directly operated diaphragm regulator
  • MS4, MS6: directly actuated piston regulator