Push-in fitting NPQO-D-G18-Q6-P10

8203295

GTIN: 4052568659172

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread G1/8
Pneumatic connection, port 2
For tubing outside diameter of 6 mm
Nominal size
4.2 mm
Ambient temperature
0 °C - 120 °C