Push-in fitting NPQO
NPQO fulfils the requirements for purity and biocompatibility in accordance with the relevant standards and is perfect for your oxygen applications. For applications such as respiratory gases in the clinical area and in home care as well as for gases for cell nutrition, NPQO fittings and ports are your solution!
- Oxygen compatibility (in accordance with ISO 15001 and ASTM G93)
- Biocompatibility (according to ISO 18562)
- FDA-listed materials
- Can be used with a variety of gases (O2, CO2, N2O, NO, He, N2, Xe, Ar)
- Wide range from 4 mm to 12 mm in size
- Push-in fittings and connections (straight, L-shaped, T-shaped)