Push-in L-fitting NPQO-L-G18-Q4-P10

8203304

GTIN: 4052568659363

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread G1/8
Pneumatic connection, port 2
For tubing outside diameter of 4 mm
Nominal size
2.5 mm
Ambient temperature
0 °C - 60 °C