Push-in L-fitting NPQO-L-G38-Q12-P5

8203311

GTIN: 4052568659431

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread G3/8
Pneumatic connection, port 2
For tubing outer diameter of 12 mm
Nominal size
10 mm
Ambient temperature
0 °C - 60 °C