Air reservoir CRVZS
Compressed air reservoir to AD 2000 made of high-alloy stainless steel for volumes up to 20 l.
- Corrosion-resistant
- Compensation of pressure fluctuations and as accumulators in the event of sudden air consumption
- Providing large quantities of compressed air for supplying fast pulsing drives
- With connection for condensate drain in some cases
- Food-safe, see www.festo.com/catalogue/crvzs > "Support / Downloads" tab > "Certificates"
- Operating medium: compressed air, vacuum