Air reservoir VZS

Air reservoir to DIN EN 286-1 made from coated steel. Volume of up to 20 l, corresponds to AD 2000.
  • Compensation of pressure fluctuations and as accumulators in the event of sudden air consumption
  • Providing large quantities of compressed air for supplying fast pulsing drives
  • With connection for condensate drain
  • Conforms to the requirements of Directive 2014/29/EC and EN 286-1
  • Operating medium: compressed air, vacuum