The angle gripper DHWS impresses with its precision as well as an improved gripper jaw guide and slotted guide.
It grips securely with maximum repeat accuracy; it also offers features such as a compression spring to support or back up the gripping forces or an internal fixed flow control.
The angle gripper can be used either as a double-acting or single-acting gripper for external or internal gripping tasks, and is compatible with a large number of drives.