Linear drive DLGF

An extremely flat linear drive that can also be supplied/connected from underneath a work surface. The cost-effective DLGF can be combined with suitable cylinders and slide units without the need for adapter plates or else two DLGFs can be coupled together. Self-adjusting pneumatic cushioning PPS is included.
  • Extremely flat design
  • Choice of two types of cushioning: self-adjusting pneumatic end-position cushioning or external hydraulic shock absorbers
  • Supply port on the left or right or at both ends or alternatively from below
  • Loads and devices can be directly mounted on the slide
  • Basic design DLGF-G without external guide for simple drive functions in small installation spaces
  • Recirculating ball bearing guide DLGF-KF with a standard recirculating ball bearing guide for high torques and heavy loads
  • Sustainable thanks to extended life cycle and easier repairs