Back pressure sensor SD

Screw-in back pressure end stop as limit switch and fixed stop.
  • Can be used for stroke-dependent signal generation as a limit switch and fixed stop
  • Ideal for end-position sensing and position control with high accuracy requirements and small actuating forces
  • SD-3-N for sensing fluid levels and heavily foaming liquids
  • For use in places that are difficult to access