Ball screw axis EGC-HD-BS
The heavy-duty version EGC-HD with 2 guides offers even greater load-bearing capacity than the standard ball screw axis EGC-BS, as well as higher speed and precision.
- With heavy-duty guide
- Axis for high repeat accuracy
- With integrated ball screw
- For maximum loads and torques
- Precise and resilient DUO guide rail
- For maximum lateral load up to 900 Nm
- Ideal as a basic axis for linear gantries and cantilever axes
- The optional spindle support enables maximum travel speed
- Fits perfectly into our comprehensive product portfolio of electromechanical actuators, motors, servo drives and control systems