Ball screw axis ELGA-BS-KF

Powerful, dynamic and protected by a sturdy cover strip. The precision, durability and dynamic response of the ball screw axis ELGA-BS make it very efficient for positioning tasks in challenging conditions at strokes of up to 3000 mm.
  • Internal, precision recirculating ball bearing guide with high load capacity for high torque loads
  • Axis for high repeat accuracy
  • For the highest requirements in terms of feed force and accuracy
  • Guide and ball screw protected by cover strip
  • Speeds up to 2 m/s with high acceleration up to 15 m/s²
  • Space-saving position sensing
  • Flexible motor mounting
  • 34 preconfigured types and modular product system for custom variants
  • Strokes of up to 3 m possible
  • Fits perfectly into our comprehensive product portfolio of electromechanical actuators, motors, servo drives and control systems