Ball valve actuator unit VZBM-A
The pre-installed drive units from the ball valves VZBM and drives DFPD are available as single or double-acting. With their low torques brass ball valves VZBM can be combined without any losses of functions with space-saving and smaller drives.
- Ball valve actuator unit with double-acting or single-acting quarter turn actuator DFPD
- Brass ball valve
- 2-way ball valve actuator unit with pipe thread to EN 10226-1
- 3-way ball valve actuator unit with drilled L-hole and pipe thread to EN 10226-1
- 3-way ball valve actuator unit with drilled T-hole and pipe thread to EN 10226-1
- Flow is fully opened or closed in both directions