Ball valve VAPB

The ball valve series VAPB offers high-quality ball valve solutions with full flow for use in industrial applications. Available in brass (-MS) or stainless steel (-CR) for increased corrosion resistance.
  • Automatable 2-way ball valve
  • Brass design
  • Blow-out proof shaft
  • Manual operation possible using hand lever
  • Connecting thread to EN 10226-1
  • Mounting flange to ISO 5211