Dispense head VTOE
Contactless dispensing of very small quantities with the high-precision dispense head VTOE. This modular complete solution consists of a manifold duct plate, dosing valves and nozzles. Media-separated valves prevent cross-contamination and ensure optimal flushing.
- Basic function: dosing
- Ready-to-install dosing solution saves time and costs
- Compact 9 mm grid dimension
- Suitable for sensitive and aggressive liquids
- Ideally suited to non-contact dispensing of liquid media
- Maximum dosing precision down to the microlitre range
- Small internal volume makes it easy to rinse
- 1- or 8-channel dispense head
- Typical coefficient variation (CV): < 1% at 10 to 1000 μl