Compact cylinder with clamping cartridge ADN-KP
ISO cylinder to ISO 21287 with integrated clamping unit on the piston rod. Without additional measures in accordance with statutory minimum requirements, the product is not suitable as a safety-relevant component in control systems.
- The piston rod can be held in any position
- The piston rod can also be held for long periods with alternating loads, fluctuating operation pressure or loss of pressure
- Mounting hole pattern to ISO 21287
- Piston rod with female or male thread
- For position sensing