Compressed Air Energy Efficiency Audit GFAA

Our experts analyse the entire compressed air system, from the compressor room to the pneumatic application. They detect when compressed air is being used inefficiently, locate leaks and make recommendations for optimisation.
  • TÜV-certified energy efficiency analysis of the entire compressed air system according to DIN EN ISO 11011
  • Available in three packages, depending on the number of existing compressors
  • Analysis of the current situation with weighted recommendations for improving energy efficiency
  • Documentation of CO2 values, costs and savings potentials
  • Savings of up to 60% of the compressed air costs of pneumatic systems
  • Improved productivity and Overall Equipment Effectiveness (OEE)
  • Sustainable operation by checking the energy efficiency of the compressed air system